/content/hbtbt/de/de/search-results.html

    Beleuchtungssteuerungen

    Modeva Double Gang Switch

    Modeva Double Gang Switches are designed with a unique user interface and create a brand standard for your guestroom controls with the highly configurable touch user interfaces

    Übersicht

    Modeva Double Gang Switches uses a capacitive touch and screw less user interface for a sleek, modern, and highly configurable look. MODEVA PCBAs contain all of the hardware components (including logic operations, communications, and user interface functionality) necessary to operate as a low voltage controls interface within a thin (8mm thick) assembly that rests outside of the wall box cavity. Therefore, the MODEVA thermostats can perform without the use of the Load Assemblies, communicating only by wired S5bus. Coupling MODEVA PCBAs with Load Assembly actuators in the switches allows even more flexible capabilities. Each input located on the logic board can control any one of the individual actuators located within the local gang box or can remotely control other actuators as part of the guestroom Integrated Room Automation System. This allows the designer to locate actuators with specifically designed functions throughout the room network and to have control over that actuator from any MODEVA user interface in the room network.

    Features & Benefits:
    • Screw less magnetic mounting system
    • Wired S5bus or RF Wireless Communication
    • Fully customizable programmable capacitive touch user interface
    • May be integrated with the INNCOM Room Automation System over the Deep Mesh with INN control 3
    • Illuminated Background Text, Icons & LEDs
    Certifications:
    • FCC Part 15
    Spezifikationen

    Andere

    • Brand
      • Honeywell
    • Regulatory Approvals
      • FCC Part 15 Watt
    • Product Type
      • Switches Degrees Celsius
    • Poles
      • 6
    • Gangs
      • 2
    • Finish
      • Coated Pantone

    Andere

    • Brand
      • Honeywell
    • Regulatory Approvals
      • FCC Part 15 Watt
    • Product Type
      • Switches Degrees Celsius
    • Poles
      • 6
    • Gangs
      • 2
    • Finish
      • Coated Pantone
    • Brand : Honeywell
    • Regulatory Approvals : FCC Part 15 Watt
    • Product Type : Switches Degrees Celsius
    • Poles : 6
    • Gangs : 2
    • Finish : Coated Pantone