/content/hbtbt/de/de/search-results.html
    Benachrichtigung zum Schnellversandprogramm Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 16. November von 01:00 Uhr EST bis 11:00 Uhr EST (Sonntag, den 16. November von 06:00 Uhr UTC bis 16:00 Uhr UTC) vorgesehen. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Beleuchtungssteuerungen

    MODEVA Glass SERIES

    Control Panels Building Controls Thermostats Modeva Glass Series Thermostat & Light Switches

    Überblick
    The MODEVA system uses a range of leading edge and trailing edge dimmers, non-dimming actuators, and low-voltage interfaces to control nearly any lighting, temperature, drape, or amenities application. The MODEVA system is offered in a wide range of standard sizes, and the optional dimmers and load controls can be conveniently located in the back box or at the load panel (line voltage or low voltage). MODEVA switches feature printed circuit-board assemblies (PCBAs) that contain all the necessary components (including logic operations, communications, and userinterface functionality) to operate as a low-voltage controls interface within a thin assembly (8mm), which rests outside of the wall box cavity. This enables MODEVA switches to perform without load assemblies, communicating only by wired S5bus. When combined with load-assembly actuators, MODEVA switches are even more versatile. Each input on the logic board can directly control individual actuators in the local gang box, or it can remotely control actuators elsewhere in the room as part of the INNCOM Integrated Room Automation System. This flexible control enables the designer to place actuators with custom functions throughout the room network, where each one can be operated by any MODEVA button – giving you a highly customizable system of room controls for remarkable guest experiences.

    MODEVA™ is an elegantly designed and easy to use guest interface system used to control temperature, lighting, drapes, and guest annunciation. The user interface brings all guestroom control features into a sleekly designed, backlit, capacitive glass surface module. The user interfaces, low- and linevoltage power, wired and wireless communications, TRIAC and MOSFET dimmers, and wall box switches operate within INNCOM’s Integrated Room Automation System (IRAS). The American gang style MODEVA switches take full advantage of INNCOM’s Load Assembly (WBI) technology for maximum application flexibility, while the compact British gang units use in-room low voltage load centers to provide an unparalleled control platform. The MODEVA thermostats present guests with comfort and control over HVAC functions in a sleek, capacitive glass form.

     
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list