/content/hbtbt/de/de/search-results.html

    Anwesenheitssensoren

    Dual Mount Dual Output PIR Sensor

    K5025 Lighting sensor is a dual-mount dual-output PIR Sensor that is easy to install on recessed or surface mounts, making it ideal for most interiors. It detects human presence and switch on the lights and air conditioners

    Übersicht

    The Honeywell K5025 Lighting sensor is a dual-mount dual-output PIR Sensor that is easy to install on recessed or surface mounts, making it ideal for most interiors. It has a white finish and is suitable for recessed mounting in to the ceiling. With lighting contributing up to 40% of energy consumption in a commercial dwelling, lighting sensors are a great-way to reduce.

    The Honeywell K5025 Lighting sensors detect human presence and switch on the lights and air conditioners. The micro sensitive elements keep the switch on till the space is occupied. The K5025 automatically switches lights and air conditioners on or off, using PIR (Passive InfraRed) sensor technology; which detects motion based on body temperature, ensuring spaces are illuminated and conditioned only when they are occupied.

    Features & Benefits:
    • PIR Lens provides 360 degree detection by Passive Infrared (PIR)
    • Simple to switch between recessed and surface options
    • Innovative dual output sensor requires only one sensor for lighting and Air Conditioner
    • External configurable knobs enable quick adjustment of time and lux levels
    • Off delay adjustable between 5 seconds and 30 minutes
    • Detection Range up to 6 m diameter (3 m radius) at 25°C at 2.5 m mounting height
    • Loading up to 6 Amps
    Certifications:
    • RoHS-2011/65/EU