/content/hbtbt/de/de/search-results.html

    Kabel

    Alerton Fire/Life Safety Control Cable

    Alerton Fire/Life Safety Control Cables are 2 conductor bare copper wires which have low smoke PVC insulation.

    Übersicht

    Alerton Fire/Life Safety Control Cables are 2 conductor bare copper wires which have low smoke PVC insulation. It is approved for plenum use without conduit per NFPA 262 flame test. It has an overall diameter of 178" Nom.

    Features & Benefits:
    • Low smoke PVC insulation
    • High impedance
    • It is available in red/black colour
    Certifications:
    • NEC Article 760
    • FPLP (UL)
    • RoHS Compliant
    Spezifikationen

    Andere

    • Wire Size
      • 16 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 2
    • Impedance
      • 72 Ω

    Andere

    • Wire Size
      • 16 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 2
    • Impedance
      • 72 Ω
    • Wire Size : 16 AWG
    • Brand : Alerton
    • Number of Cores : 2
    • Impedance : 72 Ω