/content/hbtbt/de/de/search-results.html

    Kabel

    Connect-Air AWG Conductor

    Connect-Air AWG Conductors are Premium grade colour coded Plenum Rated PVC. It has overall Flex foil polyester with supported aluminium foil. Cables are used in power limited control circuits. They are suitable for use from -20°C to + 75°C.

    Übersicht

    Connect-Air AWG Conductors are designed to support building automation systems (BAS), temperature control(TC), security, fire/life safety, and data com applications. All cables are RoHS compliant and many are made in USA except import Category cables. Due to the size and weight of the cables, they are typically direct shipped from Connect-Air.

    Features & Benefits:
    • Stranded bare copper per ASTM B-3, B-8 and B-286
    • Premium grade colour coded Plenum Rated PVC
    • Overall Flex foil polyester supported aluminium foil
    • Stranded tinned copper drain wire
    • Premium grade Plenum Rated PVC s Multiple jacket colours available in consult sales office
    • Sequential footage markings to facilitate installation
    • Suitable for use from -20C to + 75C
    • Ripcord available in consult Customer Service for details
    Certifications:
    • ETL certified
    • Plenum rated approved
    • RoHs certified
    • UL approved
    Spezifikationen

    Andere

    • Wire Size
      • 18 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 12

    Andere

    • Wire Size
      • 18 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 12
    • Wire Size : 18 AWG
    • Brand : Alerton
    • Number of Cores : 12