/content/hbtbt/de/de/search-results.html

    Kabel

    Emergency Luminaire Leads Non Dimming

    Auslaufmodell

    Luminaire Leads are fitted at one end with an industry-standard, GST18/6 6-pin plug for connection to the centre. The other end is supplied stripped, ready for connection to the luminaire

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Luminaire Leads are fitted at one end with an industry-standard, GST18/6 6-pin plug for connection to the centre. The other end is supplied stripped, ready for connection to the luminaire. Leads are available in various combinations of length and number of cores for standard or dimming luminaires

    Spezifikationen

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Connector 1 Shape
      • Wieland 18/6

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Connector 1 Shape
      • Wieland 18/6
    • Brand : Honeywell Lighting Controls
    • Connector 1 Shape : Wieland 18/6