/content/hbtbt/de/de/search-results.html

    Kabel

    NEC Type Multi-Conductor Cable

    Auslaufmodell

    Connect-Air NEC-Type Multi-Conductor Cables have stranded or solid bare copper as conductor. Their insulation is made from premium grade color coded PVC.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Connect-Air NEC-Type Multi-Conductor Cables have stranded or solid bare copper as conductor. Their insulation is made from premium grade color coded PVC. Their jacket is made from premium grade PVC which has sequential footage markings to facilitate installation. Their jacket is suitable for use from – 20°C to + 75°C which includes ripcord. These can be used for power limited control circuits, Intercom, Security, Audio, Background music systems.

    Features & Benefits:
    • stranded or solid bare copper as conductor
    • premium grade color coded PVC
    • sequential footage markings to facilitate installation
    • suitable for use from – 20°C to + 75°C
    Certifications:
    • NEC Article 725 Type CL3P (UL: 75°C, 150V)
    • NEC Article 800 Type CMP (UL: 75°C, 300V)
    Spezifikationen

    Andere

    • Wire Size
      • 22 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 8

    Andere

    • Wire Size
      • 22 AWG
    • Brand
      • Alerton
    • Number of Cores
      • 8
    • Wire Size : 22 AWG
    • Brand : Alerton
    • Number of Cores : 8