/content/hbtbt/de/de/search-results.html

    Netzwerkkarten und Module

    Serial/Parallel Printer Interface Module

    Auslaufmodell

    The N-ANN-S/PG Interface module connects either a serial or parallel printer with a compatible Fire Alarm Control Panel (FACP) to print real-time logs of system events, detector status reports, and event histories.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The N-ANN-S/PG Interface module connects either a serial or parallel printer with a compatible Fire Alarm Control Panel (FACP) to print real-time logs of system events, detector status reports, and event histories.

    The N-ANN-S/PG and the FACP communicate over a two-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24-volt DC power. A single four conductor unshielded cable may be used for both power and data communications. Up to eight devices may be connected to the ANN-Bus of each FACP.

    Features & Benefits:
    • Auto-configure menu selection allows programmer to bring all the devices attached to the ANN-Bus on-line quickly
    • Surface mounts directly to wall
    • Can be remotely located up to 6,000 feet (1,829 m) from the panel
    • Connects a remote printer using a standard cable (DB-9 for a serial printer; DB-25 for a parallel printer)
    Certifications:
    • UL S635
    • CSFM 7120-0028:0242
    • MEA 442-06-E Vol.2
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER