/content/hbtbt/de/de/search-results.html

    Netzwerkkarten und Module

    VESDA Sliding Windows HLI

    Auslaufmodell

    The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC. To configure and monitor devices on VESDAnet, one’s HLI must be connected to a VESDAnet socket card.

    VESDA Sliding Windows HLIs are designed to suit one’s individual system design. The VHX-0200 is designed for large networks of up to 200 devices.

    Features & Benefits:
    • Direct access and monitoring of your entire VESDAnet system
    • Designed for small or large networks
    • VHX-0210 includes modem support for remote notification & interrogation
    • Seamless data transfer from your VESDAnet to your PC
    • Easily configured using Xtralis configuring and monitoring software packages