/content/hbtbt/de/de/search-results.html

    Netzwerk-Gateways

    Modbus Gateway

    LPI-ModBus(Loop Peripherals Interface) is a SLC-ModBus converter. X-618 is compatible with the V2.0 and V3.0 version of the LPI-ModBus module.

    Übersicht

    LPI-ModBus(Loop Peripherals Interface) is a SLC-ModBus converter. X-618 is compatible with the V2.0 and V3.0 version of the LPI-ModBus module. The Converter provides a communication link between FAS and the third party system that use the modbus/RTU communication protocol. Each module supports max 6 DCS, 48 zones. The module power will be provided by the fire alarm control panel. Please refer to get more detail.