/content/hbtbt/de/de/search-results.html

    Sende- und Empfangsgeräte

    XW/R/IQ Wireless Sensor Receiver

    Auslaufmodell

    XW/R/IQ wireless receiver sensors provides a cost effective flexible wireless system for BMS temperature measurement and metering.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    XW/R/IQ wireless receiver sensors provides a cost effective flexible wireless system for BMS temperature measurement and metering. These receivers are plugs into the local supervisor port of an IQ2, IQ3, or IQ4 controller, and writes the sensors’ values and their status to defined analogue nodes and digital points within the IQ controller.

    Features & Benefits:
    • Wireless technology significantly reduces installation and commissioning costs
    • Sensor can be easily moved to suit changes in requirements
    • Up to 32 sensors to one IQ controller