/content/hbtbt/de/de/search-results.html

    Transponder

    SenTRI System Interface

    SMS SenTRI system interfaces allows plant control and connection to other life safety systems

    Übersicht

    SMS SenTRI system interfaces allows plant control and connection to other life safety systems such as sprinklers. SenTRI interfaces provide highly flexible functionality and most units are loop powered without the need for separate power supplies. A range of mounting options is available making it easy to design and install the SenTRI interfaces.

    Features & Benefits:
    • Low voltage relay
    • Easy install
    • Highly flexible
    • Loop powered
    • A range of mounting options is available
    Certifications:
    • EN54-17: 2005
    • EN54-18: 2005
    • LPCB Approved
    Spezifikationen

    Andere

    • Brand
      • SMS

    Andere

    • Brand
      • SMS
    • Brand : SMS