/content/hbtbt/de/de/search-results.html

    Transponder

    SFP Transceiver

    Auslaufmodell

    The SFP Transceiver is designed to plug into the SFP port of the GV‐POE Switch and is the interface between the switch and optical fiber cables. The SFP Transceiver is a hot swappable device.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The SFP Transceiver is designed to plug into the SFP port of the GV‐POE Switch and is the interface between the switch and optical fiber cables. The SFP Transceiver is a hot swappable device. This product complies with IEEE 802.3z 1000BaseSX/LX standards.

    Certifications:
    • IEEE 802.3z 1000BASE-LX