/content/hbtbt/de/de/search-results.html

    Cloud-Software

    Asset Reliability

    Get better asset performance and reduced downtime with an easy‑to‑implement, data‑driven reliability solution.

    Übersicht

    Asset Reliability is an advanced addon to the Predictive Maintenance application, designed to help organizations improve equipment uptime, reduce unplanned downtime, and extend asset lifecycle value. By building on predictive insights, it enables teams to move beyond failure prediction to proactive reliability management of the assets.

    Features & Benefits:

      AddOn to Predictive Maintenance Application

    • Extends Predictive Maintenance with deeper reliability intelligence and long term asset health insights
    • IoT Based Asset Monitoring
    • Continuously monitors critical rotating assets using wireless sensors and cloud based analytics
    • Plug and Play Wireless Sensors
    • Rapidly deployable sensors with simple mounting options enable fast installation without complex wiring or infrastructure changes
    • 6in1 Sensor Measurements
    • Single sensor captures multiple parameters such as vibration, temperature, humidity, RPM, acoustic emissions, and magnetic flux for comprehensive asset visibility
    • Advanced Reliability & Vibration Analytics
    • AI powered analytics detect abnormal behavior, degradation trends, and failure modes early

      Automated Health Scores & Alerts

    • Provides automated asset health indicators and notifications to help teams prioritize at risk assets

      Service Case Creation & Notifications

    • Automatically generates alerts and service cases when anomalies are detected

      Broad Asset Coverage

    • Supports a wide range of equipment including motors, pumps, compressors, gearboxes, fans, bearings, AHUs, and chillers
    Certifications:
    • Encryption: WEP/TKI/AES 256
    • Network Protocols: HTTP, TCP/IPv4
    • Packet Filtering: limited list of IP addresses and openports
    • Certification:SOCIIType 2 Compliance WEP, WPA, WPA2-Personal, WPA3-Personal (SAE), and WPA2/WPA3 transitional mode
    • Cellular model is CE and FCC Certified, making it suitable for deployment in regions requiring this compliance.