/content/hbtbt/de/de/search-results.html

    Elektronische Luftreiniger

    Electronic air cleaner FC

    Electronic air cleaner FC400/600/800, suitable for use in combination with fresh air systems for filtration and purification

    Übersicht

    Electrostatic air cleaner can be installed in ventilation systems,

    to effectively remove suspending particles in the air for cleaner air that is benefitial for your health.

    Features & Benefits:
    • The solid state power supply can be controlled by a three-position switch gear (Normally Open/Closed);
    • Alternatively, a three-position switch (linked) control can be enabled to link the purification chamber with the fresh air system.
    • When the dust chamber load is within a reasonable range, the solid state power supply automatically regulates the voltage and steadily maintains the maximum efficiency.
    • The pressure drop is approximately equal to a normal fiberglass filter.
    • The indicator light design makes it easy to observe the running status of the purification chamber.
    • While the solid state power supply is turned on, the safety contact switch can automatically cut off power supply.
    • The structures of the electronic dust chamber, front prefilter, front/rear opacification equalizer plates, and UV lamp are designed to make installation effortless.