/content/hbtbt/de/de/search-results.html

    E/A-Module

    Altronix Relay Module

    Auslaufmodell

    Altronix Relay Modules are designed for continuous duty. These rugged and dependable relays will handle any switching application.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Altronix Relay Modules are designed for continuous duty. These rugged and dependable relays will handle any switching application. These relays can be operated at 12V or 24V DC. The relative humidity of these relays is 85%.

    Features & Benefits:
    • Selectable operation
    • Light in weight
    Certifications:
    • RoHS