/content/hbtbt/de/de/search-results.html

    E/A-Module

    BACnet Remote IO Module

    BACnet Remote IO Modules are open Architecture Remote I/O technology which is designed to give you the freedom of choice you expect. Remote I/O Modules feature can control an assortment of HVAC and lighting applications.

    Übersicht

    BACnet Remote IO Modules are open Architecture Remote I/O technology which is designed to give you the freedom of choice you expect. Remote I/O Modules feature can control an assortment of HVAC and lighting applications as well as monitor any digital or analog point. The Remote I/O Modules are designed and optimized to expand the I/O points available to the Opus XCM family of Executive Controller Modules. When configured using Opus Supervisor, each XIO Remote I/O Module increases the available I/O point count of an Opus Executive by eight I/O points.

    Features & Benefits:
    • BACnet MS/TP Communication protocol for easy integration
    • Universal inputs and Form C relay outputs interface with a wide variety of sensors and actuators
    • Available with HOA switches
    • Universal Inputs can also be used as Analog Outputs
    • Fused outputs reduce installation labour and panel space
    Certifications:
    • UL 60730
    • FCC, Part 15, Class A
    • Industry Canada ICES-003, Class A
    • CE Mark
    Spezifikationen

    Andere

    • Brand
      • Honeywell Multisite
    • Product Type
      • I/O Module

    Andere

    • Brand
      • Honeywell Multisite
    • Product Type
      • I/O Module
    • Brand : Honeywell Multisite
    • Product Type : I/O Module