/content/hbtbt/de/de/search-results.html

    E/A-Module

    Dual Monitor Module with FlashScan

    Four different monitor modules are available for Honeywell’s intelligent control panels for a variety of applications.

    Übersicht
    Four different monitor modules are available for Honeywell’s intelligent control panels for a variety of applications. Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.The TC809D Dual Monitor Module is intended for use in intelligent, two-wire systems. It provides two independent two-wire initiating device circuits (IDCs) at two separate, consecutive addresses. It is capable of monitoring normally open contact fire alarm and supervisory devices; or either normally open or normally closed security devices. The module has a single panel-controlled LED.