/content/hbtbt/de/de/search-results.html

    E/A-Module

    Expander Card X05B

    Auslaufmodell

    The X05B general purpose logic board provides a variety of I / O functionality

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The X05B general purpose logic board provides a variety of I / O functionalitySPECIFICATIONSAs part of the guestroom EMS, the X05B receives control signals from the rooms e528 thermostat through either an S5 bus wired connection, the TXR505.R IR5 wireless transceiver, or the PC502.2 wireless RF protocol converter. The X05B then outputs control signals from the Honeywell INNCOM Integrated Room Automation System to X06 relay pack contacts. The unit typically mounts to the X06 or on an extrusion rail.Features Two 010VDC analog inputs and outputs5 digital outputs for relay control6 digital inputs2 TTL expander portsX06 relay board interfaceVoltage: 12VDCWired S5 bus communicationsFCC, CE ApprovedConfigurationsX05B-510Five output only optionX05B-511Five input only optionX05B-512-010VDC outputs
    Spezifikationen

    Andere

    • Brand
      • Honeywell Hospitality

    Andere

    • Brand
      • Honeywell Hospitality
    • Brand : Honeywell Hospitality