/content/hbtbt/de/de/search-results.html

    i o modules

    Intelligent Control Module

    Auslaufmodell

    The CMX-7C-E is a compact addressable module which contains one control output, provides a circuit for Notification Appliances such as horns, strobes, and speakers

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The CMX-7C-E is a compact addressable module which contains one control output, provides a circuit for Notification Appliances such as horns, strobes, speakers etc. Addressability allows the CMX-7C-E to be activated, either manually or through panel programming, on a select (zone or area of coverage) basis.

    The CMX-7C-E is used to switch 24VDC audible/ visual power or high-level audio (speakers). Each CMX-7C-E uses one of 101 to 199 possible module addresses on a SLC loop. It responds to regular polls from the control panel and reports its type and status, including the open/ normal/ short status of its Notification Appliance Circuit. CMX-7C-E Control Module is compatible with the NOTIFIER® N-6000 Fire Alarm Control Panel (FACP).

    The CMX-7C-E control module can be mounted directly to a 50 to 100 mm junction box.

    Features & Benefits:
    • Sleek, low-profile design
    • Addressable-analogue communication
    • Stable communication technique with noise immunity
    • Low standby current
    • Two-wire SLC connection
    • Compatible with N-6000 Fire Alarm Control Panel
    • Software decimal addressing
    • The LED indicates the circuit is in normal, open or alarm status by code command from the panel.
    • Remote test feature from the panel
    Certifications:
    • ISO 9001
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten