/content/hbtbt/de/de/search-results.html

    E/A-Module

    Isolator

    Auslaufmodell

    The DIN-Rail Isolator is a dual-channel isolator that provides two independent isolators which sense and isolate short circuits on discovery and XP95 loops and spurs.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The DIN-rail Dual Isolator provides, in one housing, two independent isolators which sense and isolate short-circuits on XP95 loops and spurs. The isolators are loop-powered and are polarity sensitive. A maximum of twenty XP95 detectors may be installed between isolators. When a short-circuit condition exists on either side of the isolator, its yellow LED is illuminated.

    Features & Benefits:
    • Loop-powered
    • Polarity sensitive
    • Up to 20 detectors can be installed between isolators
    • Allows fully isolated spurs
    Certifications:
    • CE
    • LPCB