/content/hbtbt/de/de/search-results.html

    E/A-Module

    Miniature Monitor Module with FlashScan

    Auslaufmodell

    Four different monitor modules are available for Honeywell’s intelligent control panels for a variety of applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    Four different monitor modules are available for Honeywell’s intelligent control panels for a variety of applications. Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.The TC809B Mini Monitor Module can be installed in a single-gang junction directly behind the monitored unit. Its small size and light weight allow it to be installed without rigid mounting. The TC809B is intended for use in intelligent, two-wire systems where the individual address of each module is selected using rotary switches. It provides a two-wire initiating device circuit for normally-open-contact fire alarm and security devices.