/content/hbtbt/de/de/search-results.html

    SPS

    Central Processing Unit

    Auslaufmodell

    The CPU with 1 MByte user program memory with Run/Halt switch, Backup option with PCD7.R5xx additional memory and USB port for PG5, max. 1023 digital I/Os, 4 user inputs, 2 user outputs.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The CPU with 1 MByte user program memory, with Run/Halt switch, Backup option with PCD7.R5xx additional memory, USB port for PG5, max. 1023 digital I/Os, 4 user inputs, 2 user outputs, Web server, RS-232, RS-485 for Profi-S-Net and RS-485 for S-Bus, Data backup 1...3 years with lithium battery.

    Features & Benefits:
    • Up to 15 communication interfaces
    • 8 I/O slots, can be expanded to 64 slots or 1023 I/Os
    • 1 MB program memory
    • Up to 4 GB data memory with flash memory module
    • 6 quick interrupt/meter inputs
    • Automation server on board