Temperaturregler
KE2 Temp + Air Defrost controller
Temperature Plus Air Defrost Controller Kits simplifies refrigeration controls by combining the functions of a thermostat and defrost time clock — increasing functionality and reducing wiring.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Temperature Plus Air Defrost Controller Kits simplifies refrigeration controls by combining the functions of a thermostat and defrost time clock — increasing functionality and reducing wiring. And the KE2 Temp is now accessible remotely using the KE2 Local Area Dashboard and Alarms (KE2 LDA), a simple, multi-functional, communication device for up to 10 controllers. When the KE2 Temp is connected to the same network as the KE2 LDA communication device, the device will find the controller, and provide immediate local network communication.
Features & Benefits:- Off time defrost on pre-defined, or custom schedule
- Compressor protection - maximum starts per hour adjustable
- 1st defrost 2 hrs after start up
- Keypad lock feature
- 366 days of temperature data logging when used with the KE2 Flash Drive
- Simplifies wiring, saves installation time
- IP65
_blank
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden
Filters
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden