/content/hbtbt/de/de/search-results.html

    thermostats

    Horizontal Digital Thermostat

    Auslaufmodell

    Honeywell Digital Thermostat are designed for application of 3-speed fan and valves in fan coil system and its modern appearance makes it suitable for office, hotel and residential building.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell Digital Thermostat are designed for application of 3-speed fan and valves in 2-pipe fan coil system and its modern appearance makes it suitable for office, hotel and residential building. The thermostat are available in horizontal and vertical model for variant application. Thermostat additional feature is that it comes with manual or automatic fan 3-speed control mode along with remote sensor. An energy saving mode is available in this series which can be activated by button press or key card. It is programmable based on 4 periods a day, 7 days a week and it also comes with real time clock.

    Features & Benefits:
    • Slim design, direct installation on 86 size box
    • Big LCD with English and icon display
    • Easy to install and set-up
    • Selectable room temperature or set point
    • Cycle per Hour (CPH) function
    • Adjustment of display room temperature
    • User setting can be kept when power off
    • Freezing protection function available
    • Lock or unlock keys or part of keys in Installer Set-up
    • Heat and cool set point limitation for energy saving
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten