/content/hbtbt/de/de/search-results.html

    Thermostate

    IDP-Control Supervised Control Module for use in Intelligent and Two-wire systems

    IDP-Control Supervised Control Modules are intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches.

    Übersicht

    IDP-Control Supervised Control Modules are intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches. This module is used to switch an external power supply to notification appliances. It also supervises the wiring to the connected loads and reports their status to the panel as NORMAL, OPEN, or SHORT CIRCUIT. The IDP-Control has two pairs of output termination points available for fault-tolerant wiring and a panel-controlled LED indicator.