/content/hbtbt/de/de/search-results.html

    Thermostate

    Medium Thermostat Guard With Inner Shelf

    Auslaufmodell

    Honeywell CG512A1009 are Medium Thermostat Guard which provides the ideal defense in preventing others from tampering with heating and cooling options.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell CG512A1009 are Medium Thermostat Guard which provides the ideal defense in preventing others from tampering with heating and cooling options. An elevated peace of mind is established as users will no longer have to worry about any unauthorized access that may result with adjustments or damages. Installation is near effortless and the guard will fit on all medium sized or smaller Honeywell thermostats and a host of others. The actual casing is chemical and UV resistant which allows users to deploy their cover all year round without the slightest concern. A steadily constructed key and lock function will perform admirably as a versatile defense.

    Features & Benefits:
    • Fits over existing thermostat
    • Key lock with inner shelf to prevent tampering
    • Clear plastic cover that resists yellowing
    • Fits all Honeywell and most other thermostats