/content/hbtbt/de/de/search-results.html

    Thermostate

    Programmable Thermostats

    Auslaufmodell

    Programmable Thermostats are direct digital BACnet thermostat controllers that provides integrated control of unitary, packaged, and staged HVAC equipment.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Programmable Thermostats are direct digital BACnet thermostat controllers that provides integrated control of unitary, packaged, and staged HVAC equipment. The Programmable Thermostats allows advanced, quick and convenient control of single-zone rooftop units and split systems. It’s ideal for upgrading from conventional wall-mounted thermostats to fully distributed digital control.

    Features & Benefits:
    • BACnet Protocol
    • 365-day programming and scheduling
    • Temporary set point changes
    • Integrated humidity sensor
    • Multi-level Lockout
    Certifications:
    • European Community Mark (CE) Listed
    • UL 873 Recognized, NEC Class 2
    • FCC Part 15, Subpart J, Class A
    • C-UL