/content/hbtbt/de/de/search-results.html

    Thermostate

    TH Series Thermostat

    Auslaufmodell

    TH Series Thermostat provides electronic control of 24V AC, single-stage heating and cooling systems or 750 mV heating systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    TH Series Thermostat provides electronic control of 24V AC, single-stage heating and cooling systems or 750 mV heating systems. It uses battery, common wire and common wire with battery backup to power batteries.

    The system types are gas, oil, or electric heat with air conditioning, Warm air, hot water, high-efficiency furnaces, heat pumps, steam, gravity, Heat only two-wire systems, power to open and close zone valves (Series 20), and normally open zone valves, Heat only with fan, Cool only, 750 mV heating systems.

    Features & Benefits:
    • Selectable manual or auto-changeover modes
    • Auto-On Fan setting
    • Heat-Off-Cool-Auto System setting