/content/hbtbt/de/de/search-results.html

    Messwandler

    Analog Current/Voltage Rescaling Module

    Auslaufmodell

    The Analog Rescaling Modules accept an analog input signal and rescales it to another voltage or current output signal.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Analog Rescaling Modules accept an analog input signal and rescales it to another voltage or current output signal. The top-adjust trimmer potentiometers can be used to make fine adjustments to output ranges for maximum flexibility. The output gain can be adjusted from 1 to 25 times the input.

    Features & Benefits:
    • Attenuate an input signal to 100%
    • Reverse an input signal
    Certifications:
    • RoHS2
    • WEEE