/content/hbtbt/de/de/search-results.html

    Messwandler

    EFP Transducer

    Auslaufmodell

    The EFP Transducers converts a floating point signal into a proportional pneumatic signal ranging from 0-20 psig. The pneumatic output is proportional to the signal input.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The EFP Transducers converts a floating point signal into a proportional pneumatic signal ranging from 0-20 psig. The pneumatic output is proportional to the signal input. The EFP transducers has a manual override switch with terminal strip contacts to indicate its status and a potentiometer to vary the pneumatic output. Two LEDs indicate UP or DOWN excursions, with an additional one for power indication. The EFP offers four jumper selectable rates of change in the output pressure. The EFP Transducer is a constant bleed interface with branch exhaust response time determined by the bleed orifice size and pressure differentials. If power fails to the EFP, it will continue to bleed through the bleed price until branch pressure is zero psig.

    Features & Benefits:
    • 2 Year Limited Warranty
    Certifications:
    • RoHS2
    • WEEE