/content/hbtbt/de/de/search-results.html

    Wandmodule

    Temperature Wall Module

    Auslaufmodell

    T77 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10™ controllers, override (bypass) digital input contact, LED status indicator and network access jack.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    T77 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10™ controllers, override (bypass) digital input contact, LED status indicator and network access jack.

    Features & Benefits:
    • 7750B1008/U, T7750C1006/U, T7750D1004/U, and T7750A1000/U
    • Integral linearized 20K ohm NTC thermistor.
    • Vertical Mounting.
    • Models available with setpoint adjustment.
    • Models available with occupied/unoccupied override.T7771A1005/U
    • Push button setpoint adjustment with LED indicators.
    • Occupied/unoccupied override (bypass) with LED.
    • LONWORKS® bus jack.
    • Operating range 45 to 99°F (7 to 37°C).
    Certifications:
    • N.E.C.