/content/hbtbt/de/de/search-results.html

    Wandmodule

    Wall-Mount Temperature Sensor

    Auslaufmodell

    Wall-Mount Temperature Sensors are designed for use with a variety of Logic One® products that accept a 4-mA to 20-mA signal.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Wall-Mount Temperature Sensor (WTS-10, Figure 1) is a precision electronic sensor designed for use with a variety of Logic One® products that accept a 4-mA to 20-mA signal. The sensor uses a two-wire shielded signal cable to receive 24-volt DC power from the module and to return a 4-mA to 20-mA analog signal proportional to a space temperature, loop-powered device. The high degree of accuracy and stability of the WTS-10 is achieved by eliminating the circuit’s self-heating effect (by placing the self-heating components off-board in a component shield).