/content/hbtbt/de/de/search-results.html

    Zonen- und Raumregler

    IQNC Controller

    Auslaufmodell

    The IQ™4NC enables Trend networks on different media to be joined together in various configurations. It provides 4 virtual CNCs which allow supervisors or tools on the Ethernet network to connect to the Trend system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The IQ™4NC enables Trend networks on different media (either Ethernet, Trend current loop, or MS/TP) to be joined together in various configurations. It provides 4 virtual CNCs which allow supervisors or tools on the Ethernet network to connect to the Trend system.

    The IQ4NC/00 has no I/O channels, the IQ4NC/12 has 12, the IQ4NC/16/... and IQ4NC/32/... have 16 I/O channels. External I/O modules enable the IQ4NC/32/... to be expanded to 32 I/O channels.

    Features & Benefits:
    • Trend system interface with MS/TP trunk (e.g. IQecos)
    • BACnet over MS/TP
    • Extend Trend network from Ethernet to Trend current loop
    • BACnet over IP
    • Communication mode configuration facilitated by IQ web pages
    • Optional interfacing to Serial/IP MODBUS, and M-Bus devices.
    • INC alarm forwarding (e.g. enabling IQeco alarms to be forwarded to an IP address)
    Certifications:
    • NO80026/M1