/content/hbtbt/de/de/search-results.html

    zone and unitary controllers

    Room Controller by Phoenix Controls

    Auslaufmodell

    The Room Controllers by Phoenix Controls are multi-purpose solution seamlessly integrating critical airflow control devices to building automation networks while providing a platform for custom control logic.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Room Controllers by Phoenix Controls are multi-purpose solution seamlessly integrating critical airflow control devices to building automation networks while providing a platform for custom control logic. It offers a graphical programming environment and configurable inputs and outputs to extend control functions provided by on-site valve controllers, protocol translation and d.ata integration betwen the company's environmental control systems to BACnet- capable building automations systems, Bidirectional translation between room-level devices using LonWorks technology

    Features & Benefits:
    • Embedded power PC platform at 400MHz
    • QNX Real-time operating system
    • Supports two optional communications boards
    • Optional 16- or 34-point I/O modules
    • Data Recovery services prevents data loss during power interruptions
    • Lab verification function for field acceptance testing via password protected web pages
    Certifications:
    • RoHS
    • UL-916
    • CE
    • FCC
    • C-UL
    Spezifikationen

    Andere

    • Brand
      • Phoenix Controls

    Andere

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten