/content/hbtbt/de/de/search-results.html

    Zonen- und Raumregler

    SEC-TE Terminal Equipment Controller

    Auslaufmodell

    SEC-TE Series have programmable controllers for terminal equipment applications such as fan coil units. Some Controllers in SEC-TE series have an internal ZigBee transceiver and antenna.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    SEC-TE Series have programmable controllers for terminal equipment applications such as fan coil units. Some Controllers in SEC-TE series have an internal ZigBee transceiver and antenna, enabling it to communicate with Smart Structure Lite controllers and gateways and other compliant devices.

    The SEC-TE internal memory contains a control engine that supports local scripting/programmability, which creates a simple stand-alone control and/or fail-safe mechanism. The device has the following object properties like 4 universal inputs, 4 analog outputs, 5 binary outputs (dry contacts), 2 analog value objects, 1 Lua script. The SEC-TE can also be used as a pulse counter with one analog input configurable for this function.

    Features & Benefits:
    • The SEC-TE is equipped with the smallest control engine in the industry
    • Some Controllers in SEC-TE series have an internal ZigBee transceiver and antenna (external antenna available as an option)
    • It supports local scripting/programmability, providing distributed intelligence and enabling redundant control solutions
    • Programmable
    • Real-time response to scripting
    Certifications:
    • FCC
    • CE
    • RoHS