/content/hbtbt/de/de/search-results.html

    Zonen- und Raumregler

    X05W Williams FCU Controller

    Auslaufmodell

    The X05W controls the Williams FCU model ER006W2B403R182 from an INNCOM by Honeywell thermostat by modulating cooling, heating, and fan motors and using a switched relay output for heat enable.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The X05W controls the Williams FCU model ER006W2B403R182 from an INNCOM by Honeywell thermostat by modulating cooling, heating, and fan motors and using a switched relay output for heat enabling.SPECIFICATIONSIt also provides inputs for monitoring and controlling discharge air temperature. The X05W is available in a DIN rail mountable enclosure. The X05W can also be used in other HVAC applications as well as in master contactor applications, dimmable ballast control, and other HVAC applications.Features DIN rail mountableVoltage: 24VACRelay contact rating: 100277VAC, 30AThree 05VDC analog inputs Two 010VDC analog outputs2 digital inputs and outputsExpansion I / OWired S5 bus communicationsFCC, UL, CQC, CE, RoHS ApprovedConfigurationsX05W.USUL, CE Mark listed BOMX05W.CNCQC listed BOMX05W Data Sheet