/content/hbtbt/de/de/search-results.html

    Erweiterungsmodule

    Lamp Driver Module

    The Notifier lamp driver modules are for use as site specific mimic panels or wherever LED annunciation is required.

    Übersicht

    The Notifier lamp driver modules are for use as site specific mimic panels or wherever LED annunciation is required.

    Features & Benefits:
    • 64 alarm lamp-driver transistors
    • May be powered by 24 VDC from the panel or by remote power supplies
    • Efficient switch-power converter reduces power consumption
    • Microprocessor-controlled electronics, fully supervised
    • Plug-in terminal blocks for ease of installation and service
    Certifications:
    • AS7240.2:2004 & AS7240.4:2004
    • AS4428.3:2010
    • Activfire certificate # afp-2973