Erweiterungsmodule
Memory Expansion
Memory Expansions by Notifier provides 2MB RAM (volatile memory) also RAM memory doesn’t allow storing data contained in the control panel.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Memory Expansions by Notifier provides 2MB RAM (volatile memory) also RAM memory doesn’t allow storing data contained in the control panel.
Features & Benefits:- RAM memory is volatile and doesn’t allow data recovery
- being volatile
- when power is switched-off, data is lost but with the help of an additional backup battery mounted on the module
- data is preserved
- For data recovery a Flash Memory is used
- This module can be used for complex plants
_blank
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden
Filters
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden