/content/hbtbt/de/de/search-results.html

    Erweiterungsmodule

    Peripheral Input/Output Slave Per INX-T

    Slave peripherals of the INX-T boards are available with 8 configurable digital or analog inputs and 8 configurable open collector or analog outputs.

    Übersicht

    Slave peripherals of the INX-T boards are available with 8 configurable digital or analog 4-20 mA inputs and 8 configurable open collector or 0-10V analog outputs. The maximum number of slave peripherals that can be managed by an INX-T card is 3 (to be supplied only in the presence of an INX-T). INX-T cards are ethernet TCP/IP cards with 8 configurable digital or analog 0 -10/4-20 mA inputs and 8 configurable open collector 0-10V analogue outputs.

    Certifications:
    • EN50130-4 1995+A1:1998+A2:2003
    • EN60950-1:2006
    • EN61000-6-3:2006
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list