/content/hbtbt/de/de/search-results.html

    Brandmelderzentrale

    Certification Set for FlexES Rack FM

    Auslaufmodell

    Industry-typical set-up of the new cabinet construction system enables a space-saving design of the FlexES Control FACP for all conceivable applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Industry-typical set-up of the new cabinet construction system enables a space-saving design of the FlexES Control FACP for all conceivable applications. However, due to the large number of possible configurations, no generally valid manufacturer conformity can be designed.

    For this reason, a total of eleven different configuration options have been predefined. These are already pre-tested and must be implemented in this form in order to ensure manufacturer conformity in accordance with construction product guidelines.

    If the components are integrated into an equipment cabinet independently by an installer, this installer must declare the conformity. For this purpose, we provide the installer with a certification form, which must be completed and returned to the operator.

    Certifications:
    • FM
    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER