/content/hbtbt/de/de/search-results.html

    Brandmelderzentrale

    EVACSMART - EACIE Evacuation Panel

    EVACSMART - EACIE 1 Evacuation Control Panel. Supports up to 12 Zones. Mains Powered, Loop Based EACIE Control Panel. Conpatible with Vigilon Plus and Compact Plus Loops. Excludes EACIE (outer) encolsure

    Übersicht
    EVACSMART system from Honeywell is designed to provide full audible and visual indication of evacuation status, fully controlled by the Fire & Rescue service, in order to ease the pressure on a large scale One out all Out evacuation strategy, to one where the Fire Service control which area's (zones) are evacuated, giving control to the number of persons moving around the building.
    EVACSMART provides a powerful, reliable, and scalable solution, with four EACIE panels options, which ranges from twelve to forty-eight evacuation zones. EVACSMART utilises the powerful Vigilon & SenTRI loops, which enables up to 200 sounders or 50 EN54 part 23 Sound VAD’s per loop. 
    Features & Benefits:
    • POWER ON THE LOOP- By utilising the Honeywell Gent/SenTRI Loop topology, EVACSMART can connect up to 72* sounder/VADS on 1 loop of max 2KM length
    • UNRIVALLED VAD COVERAGE- Using market leading Visual Alarm Device (VAD) coverage, install up to 72** sounder/VAD's on 1 loop of max 2KM length.
    • REMOTEVISABILITY- Fully compatible with the Honeywell Connected Life Safety Services Gateway (CLSS), have the ability to directly view your EVACSMART system remotely any time of the day or night for complete piece of mind that all systems are operational.
      *Based on S3-V-VAD.HPR-R configured on low power mode.
      **Based on S3-V-VAD-HPR-R at VAD rating of W5-9.5
    Certifications:
    • BS EN50130-4: 1996: Part 4