/content/hbtbt/de/de/search-results.html

    Brandmelderzentrale

    VISION LiTe Conventional Fire Detection Panel

    Auslaufmodell

    Conventional Fire Detection Panels are specially designed for small systems fire detection. The setting is easy and adapted to the specificities of the installers / electricians. The control units are available in 4 versions: 2, 4, 8 and 12 zones.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Conventional Fire Detection Panels are specially designed for small systems fire detection. The setting is easy and adapted to the specificities of the installers / electricians. The control units are available in 4 versions: 2, 4, 8 and 12 zones. The fire panels are compatible with conventional detectors or MDs, sound diffusers, light detectors from the ESSER by Honeywell range. The digital input allows the user to perform remote operations on the system and the panels can be connected to other systems, functioning as a subsystem.

    Features & Benefits:
    • Conventional control unit with 2, 4, 8 or 12 zones
    • Up to 32 ECO-1000 detectors per zone
    • Zone configuration: normal operation, contact or delayed verification
    • 2 controlled outputs for siren with activation by areas
    • Auxiliary power supply output (resettable and not resettable)
    • Front and rear facades in ABS plastic
    Certifications:
    • EN54-2
    • EN54-4
    Spezifikationen

    Andere

    • Brand
      • ESSER
      • NOTIFIER

    Andere

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER