/content/hbtbt/de/de/search-results.html

    Software zur Gefahrenerkennung

    Network Control Workstation

    The Network Control Workstation is a high-performance industrial computer with text and colour graphic display capability of all network events and points.

    Übersicht

    Network Control Workstation is the new name for ONYXWORKS. It provides the same trusted high-performance industrial computer with text and colour graphic display capability of all network events and points. Network Control Workstation features intelligent gateways to facilitate modular system integration, allowing continued expansion of workstation and network functions. These gateways add more flexibility when integrating building operations and communicating over a local Ethernet or wide-area TCP/IP network. The workstation uses the Microsoft® Windows® operating system, providing an easy-to-use graphical user interface. The operator is presented with a consistent look and operation for all monitored equipment. The Network Control Workstation PC has the ability to monitor multiple local device networks and remote sites.

    Features & Benefits:
    • Rack-mountable UL Listed computer. UL listed standard and Touchscreen monitors are available.
    • Operates on Microsoft Windows Operating system.
    • Supports up to 50 intelligent gateways
    • NOTIFIRENET™ redundancy for network survivability
    • Supports the following additional languages: Arabic, French, Korean, Portuguese, Spanish, and Chinese (Traditional and Simplified)
    Certifications:
    • UL Listed: S5526
    • ULC Listed: S5526
    • CSFM: 7300-1525:103
    • MEA: 286-07-E
    • FDNY: COA#6041