/content/hbtbt/de/de/search-results.html

    Software zur Gefahrenerkennung

    ONYXWorks Workstation

    Auslaufmodell

    The ONYXWorks Workstation is a high-performance industrial computer with text and colour graphic display capability of all network events and points.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The ONYXWorks Workstation is a high-performance industrial computer with text and colour graphic display capability of all network events and points. ONYXWorks Workstation features intelligent gateways to facilitate modular system integration, allowing continued expansion of workstation and network functions. These gateways add more flexibility when integrating building operations and communicating over a local Ethernet or wide-area TCP/IP network. The workstation uses Microsoft® Windows® XP, providing an easy-to-use graphical user interface. The operator is presented with a consistent look and operation for all monitored equipment. The ONYXWorks PC workstation has the ability to monitor multiple local device networks and remote sites.Features & Benefits:
    • Rack-mountable 2.16 GHz processor with 3.2 GB of RAM, a 19” widescreen monitor, two 160 GB hard drives (one master and one redundant drive), sound card, and speakers. Touchscreen option available
    • Operates on Microsoft Windows XP Professional SP2 (Service Pack 2)
    • Supports up to 50 intelligent gateways
    • NOTIFIRENET™ and Echelon® gateway redundancy for network survivability
    • Supports the following additional languages: Arabic, French, Korean, Portuguese, Spanish, and Chinese (Traditional and Simplified)
    Certifications:
    • UL Listed: S5526
    • ULC Listed: S5526
    • CSFM: 7300-1525:103
    • MEA: 286-07-E
    • FDNY: COA#6041