/content/hbtbt/de/de/search-results.html

    Controller-Batterien

    Series 300 Zone Display Unit

    Auslaufmodell

    Honeywell provides series 300 zone display units which are transparent module directly connected to the Control Panel and requires no external power supply.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The 300 series Zone Display Units are transparent module directly connected to the Control Panel and requires no external power supply. The ZDU works with the 300 series detector range. When a detector goes into Alarm the panel will indicate the status. The ZDU then keeps the panel latched in alarm, and disconnects the detectors from the panel in order to communicate with them.