/content/hbtbt/de/de/search-results.html

    Transformatoren für Controller

    Transformer Conversion Module

    Auslaufmodell

    Transformer conversion modules converts the NFC-50/100(E) primary amplifier to a 70V output. This transformers mounts directly to the NFC-50/100(E) main control board by two metal brackets.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Transformer conversion modules converts the NFC-50/100(E) primary amplifier to a 70V output. This transformers mounts directly to the NFC-50/100(E) main control board by two metal brackets. Notifier’s first command NFC-50/100 and NFC-50/100E are multipurpose emergency voice evacuation panels for fire applications, mass notification applications, or both. The First Command delivers 50 or 100 watts of audio power for distribution to up to eight speaker circuits (i.e. zones). The NFC-50/100(E) comes standard with a single speaker circuit and a built-in 50 watt, 25V amplifier. A secondary 50 watt amplifier (NFC-BDA-25/70V) can be added for single speaker circuit backup or to increase system capacity to two speaker circuits and an additional 50 watts of audio power.

    All NFC-50/100(E) programming is done by using a simple, built-in programming utility accessed from any laptop. For added flexibility, the NFC-50/100(E) supports both 25V and 70V speaker output operation. By adding 70V transformer conversion modules (NFCXRM-70V) or an additional 70 volt secondary amplifier (NFC-BDA25/70V) the system supports 70 volt speaker devices.

    Features & Benefits:
    • Modular design for system flexibility and easy expansion
    • Removable terminal blocks
    • 50 watts of 25V audio power (expandable to 100 watts) RMS
    • Optional 70Vtransformer available for the primary amplifier
    • Certified for seismic applications when used with the appropriate seismic mounting kit
    • Integral supervised microphone
    Certifications:
    • CSFM: 6911-0028:0265
    • NYC Fire Dept. Certificate of Approval: #6163
    • UL/ULC Listed: S635
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER