/content/hbtbt/de/de/search-results.html

    Gehäusehalterungen und Hardware

    Designer Series Switch

    The Designer series DS12 are a multifunctional key equipped with status indicators for Doorbell, Privacy, Make Up Room, Butler call, lighting control, and other programmable functions.

    Übersicht

    The designer series DS12 are multifunctional keys equipped with status indicators for doorbell, privacy, make up room, butler call, lighting control, and other programmable functions. The designer series keys are uniquely designed to be mounted into millwork or third-party hallway plates or to use INNCOM's screwless magnetic mounting plates for american and british gang boxes. Depending on the type of material used, the switches may be engraved or silk screened with icon or text to indicate switch function. Optional materials textures and colors for the key cap, barrel, and mounting give designers freedom to accommodate both functionality and fancy. Typically designer series™ DS12 are coupled with the MCM4 control module for S5 bus communications to honeywell's INNCOM integrated room automation system to perform doorbell, lighting, and drape functions.

    Features & Benefits:
    • Programmable key functionality when equipped with MCM4 micro controller module
    • Can be used as standalone dry contact input
    • Gently backlit key can be used for status indication
    Certifications:
    • FCC
    • UL
    • CQC
    • CE
    • RoHS