/content/hbtbt/de/de/search-results.html

    Gehäusehalterungen und Hardware

    E3 Series® B Size Cabinets Backbox

    The E3 Series® Cabinets offer a variety of cabinet options to house either the E3 Series or S3 Series fire alarm control panel systems.

    Überblick

    The E3 Series® Expandable Emergency Evacuation System by Gamewell-FCI offers several cabinet size options. The E3 Series System is a modular design that allows a wide range of configurations to form an integrated, distributed fire alarm system. These cabinet options allow for sturdy and modern installations. The E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet includes a back box and an outer locking door. In addition, there are several inner door options and mounting plates to accommodate a variety of E3 Series sub-assemblies. Each cabinet back box includes mounting patterns for plates to allow the installer to arrange and secure the sub-assemblies to the back box. The back box knockouts are also positioned at numerous points to allow a conduit access into the enclosure

    Features & Benefits:
    • IBC Seismic Certified
    • 16-gauge steel back box
    • Offers cabinets available in either black or red
    • Provides removable cabinet outer and inner doors
    • Includes an inner door bonding strap used to provide electrical continuity for grounding
    • Furnished back box and door ground studs provide positive grounding. 180° opening door with full clearance
    • Designed with a 90° opening door with zero clearance
    • Contains a key lock with a quarter turn latch
    • Optional Trim Ring accessories available
    Certifications:
    • UL Listed: S1869
    • ULS 864, 10th Edition
    • UL 2572, 2nd Edition
    • MEA Approved: 6177
    • MEA FDNY: COA# 6077 CSFM: 7165-1703-0125
    • FM Approved: 3025415
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI

    Andere

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI