/content/hbtbt/de/de/search-results.html

    Gehäusehalterungen und Hardware

    Heat Detecting Cables Fastening Clip

    Heat-detecting cables fastening clips are used for meters to ensure the recommended distance from the surface approx 2 cm.

    Übersicht

    Heat-detecting cables fastening clips should be used for every meter, the fastening clips ensure the recommended distance from the surface approx 2 cm. Heat detecting cable based on cables that short-circuit at a given temperature, 68 ºC, 88 ºC or 105 ºC. These cables can be connected to Delta DA via a transponder. A 470 ohm resistor is used in series with the cable, or via a control unit and a transponder where user can get a local indication of the number of meters out on the cable fire has occurred.